×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search
  • Service Cooperation
  • Retrofit & Modernization Services
    • Retrofit for Production Machine
    • Retrofit for Gear Units
    • Power Control Integration Services
    • SIMATIC Virtualization as a Service
    • SIMATIC DCS / SCADA Infrastructure
    • DCS Application Services
    • SIMATIC Software Platform as a Service

    SIMATIC Virtualization as a Service

    Apart from the preventive maintenance of the hardware platform, it is particularly the maintenance and care of the installed software components which is decisive for the lifecycle costs of a PC-based control system.

    Customer demands mainly concentrate on the following issues:

    • Optimal use of existing hardware
    • Simple system expansions/updates
    • Central administration and maintenance
    • Fast and competent service
    • Solutions from a single source
    • High plant availability

    Efficient care, maintenance and modernization of the system components used, therefore open up a considerable potential for optimization.

    SIMATIC Virtualization as a Service facilitates the access to this advanced technology. You receive the lifecycle service required for the virtualization solution, including the suitable software and hardware components, directly from Siemens Industry Services – from one source and perfectly compatible.

     


    Our offer includes:

    • Setup of the virtualization server
    • Configuration of virtual machines
    • Installation and configuration of the operating system
    • Turnkey installation of the SIMATIC software
    • Technical Support for all system components


    Your benefit: Getting to a virtualization solution with Siemens Industry: secure, fast and cost-optimized

    • Lifecycle services for SIMATIC products, VMware, hardware and software from one source.
    • Easy implementation of a virtualization solution with automation systems that are preprogrammed, configured and ready to use.
    • Economical and fast expansion of system components via "Ready-to-run" templates.
    • Optimal use of existing hardware resources.
    • Higher flexibility and availability of the system.
    • Lower effort for system upgrades/updates.
    • Simple system management and comprehensive support in connection with SIMATIC Remote Support.
    • Reduces the lifecycle costs of the system due to improved energy efficiency.


    SIMATIC Virtualization as a Service - all you need to know about...


    Further information

     

    Proceed as follows

    Are you interested in this service? If you are, contact your Siemens Contact Person. They will be glad to help and are available for more detailed information about this service.

    91000008