×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search
  • Service Cooperation
  • Retrofit & Modernization Services
    • Retrofit for Production Machine
    • Retrofit for converters
      • DYNAVERT I
      • SIMOVERT A
      • SIMOVERT P/V 3rd and 4th gen.
      • SIMOVERT MASTERDRIVES
      • SIMOREG direct current drives
      • SINAMICS G130, G150, S120, S150
      • SIMOVERT ML/ML2
      • SIMOVERT MV
      • SIMOVERT S
      • SIMOVERT D
      • ROBICON PERFECT HARMONY
      • Drive System Retrofit for MICROMASTER
    • Retrofit for Gear Units
    • Power Control Integration Services
    • SIMATIC Virtualization as a Service
    • SIMATIC DCS / SCADA Infrastructure
    • DCS Application Services
    • SIMATIC Software Platform as a Service

    Converter – SIMOVERT A

    Retrofit

    Replacement by current intermediate circuit converter DYNAVERT I
    The DYNAVERT I series is a current intermediate circuit solution just as the SIMOVERT A series, where the existing motor and the feeding network can be continued to be used.

    Replacement by intermediate voltage circuit converter SINAMICS
    SIMOVERT A converters are generally suitable to be used for 4Q operation without additional measures. When a replacement by SINAMICS takes place, it has to be clarified whether the generative operation is used in the existing application so that the SINAMICS converter can be selected in the correct design for 1Q or 4Q operation.

    Proceed as follows
    Your Siemens Contact Person will be happy to answer your questions regarding these services.

     

    91000015