×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search
  • Service Cooperation
  • Retrofit & Modernization Services
    • Retrofit for Production Machine
    • Retrofit for converters
      • DYNAVERT I
      • SIMOVERT A
      • SIMOVERT P/V 3rd and 4th gen.
      • SIMOVERT MASTERDRIVES
      • SIMOREG direct current drives
      • SINAMICS G130, G150, S120, S150
      • SIMOVERT ML/ML2
      • SIMOVERT MV
      • SIMOVERT S
      • SIMOVERT D
      • ROBICON PERFECT HARMONY
      • Drive System Retrofit for MICROMASTER
    • Retrofit for Gear Units
    • Power Control Integration Services
    • SIMATIC Virtualization as a Service
    • SIMATIC DCS / SCADA Infrastructure
    • DCS Application Services
    • SIMATIC Software Platform as a Service

    Converter – DYNAVERT I

    Retrofit for DYNAVERT I

    As a result of the age of the DYNAVERT I converters, the supply of spare parts is already restricted. If a failure occurs, it is possible that plant downtimes will not be able to be immediately resolved. That’s why Siemens recommends to replace the older DYNAVERT I model series I00-I02 by products from the newer DYNAVERT I series.


    Your benefits at a glance:

    • In most cases, existing motors (including the cabling) can still be used

    • Modifications on the plant side are minimized

    • The transformer can be kept

    • The system response does not change

    • Retrofit work can be reduced by up to 3 workdays (including removal/installation and commissioning)


    Proceed as follows

    Your Siemens Contact Person will be happy to answer your questions regarding these services.

    109740145