×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search
  • Service Cooperation
  • Retrofit & Modernization Services
    • Retrofit for Production Machine
    • Retrofit for Gear Units
    • Power Control Integration Services
    • SIMATIC Virtualization as a Service
    • SIMATIC DCS / SCADA Infrastructure
    • DCS Application Services
    • SIMATIC Software Platform as a Service

    SIMATIC Software Platform as a Service

    Temporary development and test environment for SIMATIC-based control systems

      

    Increasingly shorter innovation and development cycles demand more flexible and cost-effective software development environments, particularly during the engineering, test, and commissioning phases.

    SIMATIC Software Platform as as Service offers a cloud-based IT infrastructure with pre-installed and pre-configured SIMATIC engineering software.

    The engineering environment lends itself to short-term, time-limited, and consequently flexible use.

    The full potential of these features unfolds between the start of engineering and the time of commissioning. This is when high demand for additional engineering infrastructures may arise at short notice, even if only for a limited time. Additionally, it is possible to use this cloud solution for multi-project and multi-user engineering.

     

    Other application scenarios

    Software migration and upgrades
    Benefit from the centrally available software on demand, for modernization and updates of the SIMATIC applications, even over several software versions.

    Operator Training Systems (OTS)
    Plant operators and plant engineers can be trained efficiently using OTS. By using SIMATIC Software Platform as a Service, training can take place precisely where the staff requiring training are located. It also provides an ideal basis for web-based training, especially if the course participants need to be trained at the same time but at different sites.

    With the appropriate simulation software, it is possible to achieve the full simulation of process engineering models.


    Your benefits


    The availability of a standardized test and development environment considerably lowers the costs of installing and configuring infrastructure

    The flexible use of distributed engineering resources enables multi-site, multi-project, and multi-user engineering

    A demand-based price model reduces investment costs down to actual use


    SIMATIC Software Platform as a Service

     

    Further information

    Proceed as follows

    Are you interested in SIMATIC Software Platform as a Service? If so, then get in touch with your Siemens Contact Person. Our representative will be happy to assist you and provide you with detailed information about this service.

    109742175