×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search

    SIMATIC DCS / SCADA Infrastructure

    Complex IT infrastructures – ready-to-run and efficient

    SIMATIC DCS / SCADA Infrastructure is a service offering, which provides high-performance pre-configured IT-infrastructure and preinstalled software based on the SIMATIC PCS 7 Process Historian / Information Server software.



    This customer specific system is preconfigured to match the requirements of each specific application. It includes the powerful hardware platform, Microsoft Windows installations and licenses, as well as the installation and configuration of the Process Historian/Information Server

    (without SIMATIC licenses). A 5-year service contract is an integral part of the offer.


    The process control keyboard, as a supplementary module (system peripherals), allows personalized operation and control of your individual production process. By means of configurable settings, functions can be called up with a single keystroke, avoiding time-consuming navigation through the menu. 


    Siemens experts carry out the complete installation and configuration of the complex system to meet your specific requirements.

    Your benefits

    • Errors in configuration can be avoided right from the beginning, ensuring optimum system operation

    • The fully redundant hardware configuration, as standard design, increases availability significantly

    • Ready-to-run system including the complete service package for all installed components

    Proceed as follows

    Are you interested in the SIMATIC DCS / SCADA Infrastructure? If so, please get in touch with your Siemens Contact Person. Our representative will be happy to assist you and provide you with detailed information.

    Further information

    Brochure:   SIMATIC DCS / SCADA Infrastructure (1,0 MB)

    You can find additional, up-to-date information (manuals, FAQs, product announcements) about this service at Product Support.

    109744115