×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search
  • Service Cooperation
  • Retrofit & Modernization Services
    • Retrofit for Production Machine
    • Retrofit for Gear Units
    • Power Control Integration Services
    • SIMATIC Virtualization as a Service
    • SIMATIC DCS / SCADA Infrastructure
    • DCS Application Services
    • SIMATIC Software Platform as a Service

    SIMATIC DCS / SCADA Infrastructure

    Complex IT infrastructure – ready-to-run and highly performant

    SIMATIC DCS / SCADA Infrastructure is a service offering which provides high-performance pre-configured IT-infrastructure with preinstalled software based on the SIMATIC PCS 7 Process Historian / Information Server.



    Siemens experts take care of the installation and configuration of the complete system in accordance to specific customer needs and focusing on design of the redundant hard disk configuration.

    The system includes the high-performance hardware platform, Microsoft Windows installations and licenses, as well as the installation and configuration of the Process Historian / Information server (without SIMATIC licenses) and the Backup & Restore Server.

     

    A 5-year service contract is an integral part of the offer



    The process control keyboard, as a supplementary module, enables the tailor-made operation and control of your own production process. Functions can be called up directly by keystroke instead of using complex menus. The range is completed by suitable monitors and corresponding stands.


    Your benefits

    • Configuration issues can be avoided from the beginning, which later on enables optimal operation of the system

    • The standard redundant hardware configuration significantly increases availability

    • Ready-to-run System including the complete service package for all installed components

    Proceed as follows

    Are you interested in SIMATIC DCS / SCADA Infrastructure? If yes, please contact your regional Siemens Contact Person. They will be glad to help and are available for more detailed information related to this service offering.

    Further information

    If you are looking for some additional technical information (manuals, FAQs, product notes), please use the Product Support.

    109744115