×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search
  • Field and Maintenance Services
    • Field Services
    • Preventive Maintenance
      • Mobile Diagnostics for Drive Systems
      • General Overhaul for Machine Tools
      • Database Services
      • Calibration Services
      • Lifecycle Management Suite
    • Corrective Maintenance

    Mobile Diagnostics for Drive Systems


    Drive components such as motors and converters are highly stressed components that are subject to different degrees of wear and continuous tear, depending on operating life and stress. The stress is often not visible with the naked eye over a longer period of time so that the result may be failures and unplanned downtime with incalculable losses. It is therefore crucial to be able to estimate the condition of the components correctly at all times.

    Mobile Diagnostics makes it possible to detect changes in the operating states early and to take according counter-measures. Expensive plant downtime and production losses can thus be avoided

    Within Mobile Diagnostics the measurements are performed using a mobile handheld on contractually agreed time intervals. After the mobile measurement an expert-based status report with individual service recommendations is generated.


    Your benefits at a glance with Mobile Diagnostics

    • No permanently installed measuring equipment needed

    • Higher plant availability e.g. with PD measurement by reducing the risk of winding failure downtimes up to 75%

    • Performing the measurements in operation enabling scheduling of required maintenance activities in an upcoming downtime

    Proceed as follows

    Are you interested in these services? If you are, contact your Siemens Contact Person. They will be glad to help and are available for more detailed information about this service.

    109752522