×
Siemens Industry Online Support
Siemens AG
  • Inhoud
  • Zoeken
  • Service Cooperation
  • Field & Maintenance Services
    • Commissioning
    • Maintenance & Inspection
      • Remote Services for Process Automation
      • Maintenance and inspection of electric motors, gear units and converters
      • Remote Services for Process Instrumentation
      • Lifecycle Management Suite
    • Corrective Maintenance
    • Functional Safety as a Service

    Remote Services for Process Automation

    Proactive remote support – the optimal support for high-performance operation of your plant

    Systems are becoming more and more complex and at the same time there is an increasing pressure on cost: Protect yourself and count on the reliable, flexible and economic support solutions - during engineering, when commissioning your automation system as well as during operation. The emphasis is on cost efficiency, reliability, and performance. Secure internet connections and the advent of IT system structures in the world of automation allow innovative solution approaches for your system.

    Overview of Remote Services

    The idea behind the Remote Services is to provide optimum, system-specific support for the
    SIMATIC automation system from a remote location. As part of the modules offered, you will not only be provided the remote infrastructure but support and maintenance are also already included. The Remote Services are based on Siemens’ common Remote Service Platform (cRSP), a secure, high-performance and highly-available remote platform

     
    Engineering, commissioning and maintenance of automation systems can optimally be supported and carried out via remote access through the use of modern and powerful communication media. Thanks to our offer of platform based Remote Services, our customers can access on centrally available know-how of the manufacturer anytime worldwide.


    cRSP features and benefits

    In comparison to traditional point-to-point connection (P2P) the communication via the cRSP offers clear advantages:

    • The graduated security and access concept includes all aspects for a secure and monitored communication
    • Reduced administrative effort due to central administration of all system accesses
    • Central monitoring, logging and reporting with continuous monitoring by the customer
    • Freedom from disturbances due to separation of the different networks (DMZ)
    • Compatible with general Industrial Security concepts
    • TÜV / CERT certified


    The Customer Web Portal, an optional expansion of the cRSP enables the service staff to conveniently and easily access the SIMATIC automation systems. External partners (e.g. system integrators) can be included in the projects this way.


    Profiting from remote Services

    Reactive:

    • Fast availability of experts worldwide
    • Reduced on site arrival and solution time
    • Lower travel costs for service calls

    Preventive:

    • Optimization of system availability
    • Prevention of plant downtimes
    • Scheduled spare part replacements
    • Extended plant life cycle 

    Virus Pattern Distribution:

    • Prevention of system downtimes caused by viruses and malware
    • Optimization of system availability through real-time distribution of virus signatures

    Remote Services – Exploit the full potential of automation systems with remote capability

    Siemens Expert Remote Services



    Further information


    Proceed as follows

    Are you interested in the Remote Services for process automation? If you are, contact your Siemens Contact Person. They will be glad to help and are available for more detailed information about this service.

    90000772
    Ondersteuning voor de statistieken
    Met deze functie worden de ID's van het zoekresultaat in het gewenste aantal geëxporteerd (formaat .txt)

    Lijst maken
    URL kopiëren
    Deze pagina in de nieuwe lay-out tonen
    mySupport cockpit