5/20/2025 6:58 AM | |
Joined: 12/18/2014 Last visit: 9/12/2025 Posts: 35955 Rating:
|
Firmware update and OSS information for ET 200SP e-Starter incl. 4DI (LC) submoduleFirmware updates for all ET 200SP e-Starters incl. 4DI (LC) submodules Description This download contains the firmware update for all ET 200SP e-Starters incl. 4DI (LC) submodules. When firmware is updated, it must always be updated to thelatest versionavailable for the relevant article number. The previous versions of the firmware are only intended as a backup to enable you to downgrade to the original version. Third-party software - License conditions and copyright notes Copyright notes for the third-party software contained in this product, in particular the open source software, as well as the applicable license conditions, can be found in the Readme_OSS file. Special note for resellers The notes and the license conditions contained in the Readme_OSS file must be passed on to the purchaser in order to avoid the reseller and purchaser from violating the licensing conditions. |
This contribution was helpful to
1 thankful Users |
Follow us on