11/19/2021 2:11 PM | |
Joined: 3/2/2007 Last visit: 10/16/2024 Posts: 938 Rating: (5) |
Can we do Camming and Gearing with the following hardware? just like we did before with simotion? with absolute encoder as master, and 1fk7 servomotors as slaves, all synchronous . . . 6FX2001-5QN25 [ master ] absolute encoder 6FX2001-5QN25 multi-turn 30-bit with PROFINET operating voltage 10-30 V clamp flange/ shaft 10 mm plug M12 radial FS10 maximum ambient temperature 75 °C 6ES7516-3TN00-0AB0 [ controller ] SIMATIC S7-1500T, CPU 1516T-3 PN/DP, Central processing unit with 1.5 MB RAM for program and 5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface, Ethernet, 3rd interface, PROFIBUS, 10 ns bit performance, SIMATIC Memory Card required SIMATIC S7, MEMORY CARD FOR S7-1X00 CPU, 3,3 V FLASH, 256 MBYTE 6SL3040-1MA01-0AA0 [ x 2 ] SINAMICS CONTROL UNIT CU320-2 PN WITHOUT COMPACT FLASH CARD 6SL3054-0FB01-1BA0 [ x 2 ] SINAMICS S120 COMPACTFLASH CARD WITH FIRMWARE OPTION PERFORMANCE-EXTENSION INCLUDING CERTIFICATE OF LICENCE V5.1 6SL3120-2TE13-0AD0 [ x 10 ] SINAMICS S120 DOUBLE MOTOR MODULE INPUT: DC 600V OUTPUT: 3AC 400V, 3A/3A FRAME SIZE: BOOKSIZE D-TYPE INTERNAL AIR COOLING OPTIMIZED PULSE SAMPLE AND SUPPORT OF THE EXTENDED SAFETY INTEGRATED FUNCTIONS INCL. DRIVE-CLIQ CABLE 1FK7042-2AF71-1BG2 [ slave x 10 ] SIMOTICS S SIMOTICS S-1FK7 Synchronous motor 1FK7-CT PN=0.82k UDC=600V M0=3Nm (100K); NN=3000rpm; naturally cooled design MB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder single-turn 24-bit with Drive-CLiQ interface (encoder AS24DQI) Smooth shaft, tolerance N without holding brake, degree of protection IP65 DE Flange, IP67 1FK7042-2AF71-1CG2 [ slave x 10 ] SIMOTICS S SIMOTICS S-1FK7 synchronous motor 1FK7-CT PN=0.82k UDC=600V M0=3Nm (100K); NN=3000rpm; naturally cooled design MB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N without holding brake, degree of protection IP65 DE Flange IP67 |
... thank you ... |
|
11/19/2021 3:52 PM | |
Joined: 7/30/2012 Last visit: 10/17/2024 Posts: 335 Rating: (12) |
Hello, Yes it's possible and we have done already(year ago) and it's working fine |
Follow us on