8/29/2018 1:58 AM | |
Posts: 14 Rating:
|
Dear all Experts I checking through the ET200SP AI module specification I looking for AI module that can provide Short Circuit Protection And I comparing few AI modules, from the data sheet I only can see 6ES7134-6GF00-0AA1 has the short circuit protection others modules stated only protection for encoder supply.. need help to explain what it means 6ES7134-6GF00-0AA1 SIMATIC ET 200SP, Analog input module, AI 8XI 2-/4-wire Basic, suitable for BU type A0, A1, Color code CC01, Module diagnostics, 16 bit Diagnostic messages ● Monitoring the supply voltage Yes ● Wire-break Yes; at 4 to 20 mA ● Short-circuit Yes; Sensor supply to M; module by module ● Group error Yes ● Overflow/underflow Yes 6ES7134-6TD00-0CA1 SIMATIC ET 200SP, analog HART input module, AI 4XI 2-wire HART High Feature suitable for BU type A0, A1, color code CC03, channel diagnostics, 16-bit, +/-0.3%, Diagnostic messages ● Monitoring the supply voltage Yes ● Wire-break Yes; channel by channel ● Short-circuit Yes; Channel-by-channel, short-circuit of the encoder supply to ground or of an input to the encoder supply ● Group error Yes ● Overflow/underflow Yes; channel by channel AttachmentAI 4XI 2-wire HART High Feature 6ES71346TD000CA1_datasheet_en.pdf (208 Downloads) |
Follow us on