(0)| 3/10/2022 7:03 AM | |
|
Posts: 3 Rating:
|
Tool Offset Both cutting edges of the grooving tool have to be stored in neighboring tool offset numbers(e.g. D21 and D22). Sinumerik L93 Recessing Cycle Format Sinumerik L93 Recessing Cycle Sinumerik L93 Recessing Cycle Sinumerik L93 Recessing Cycle Parameters R10 – Type of machining: Longitudinal grooving R10 = 0; Face grooving R10 = 1 R21 – Outside/inside diameter of starting length(absolute) R22 – Starting point in Z-axis (absolute) R23 – Control parameter: starting point left or right R24 – Finishing cut depth x-axis (incremental) R25 – Finishing cut depth z-axis(incremental) R26 – Infeed depth, enter without sign (incremental) R27 – Width of recess (incremental) R28 – Dwell at recess depth R29 – Angle left flank (0 to 89 degrees) R30 – Radius (+) or chamfer (-) at bottom left recess edge R31 – Recess diameter (absolute) R32 – Radius or chamfer at top left recess edge R33 – Radius or chamfer at bottom right recess edge R34 – Radius or chamfer at top right recess edge R35 – Angle right flank (0 to 89 degrees) .................................... Parameter Explanations R23 Determine the start point Longitudinal groove 1 inside/outside right -1 inside/outside left Face groove 1 inside right/left -1 outside right left |
Follow us on