(0)| 5/29/2025 5:59 AM | |
|
Joined: 12/18/2014 Last visit: 12/31/2025 Posts: 36386 Rating:
|
Microsoft Patches/Updates on WinCC V7/8 stationsWhat should I watch out when installing Microsoft patches on a SIMATIC WinCC V7/V8 station ("Security Updates", "Critical Updates" and "Definition Updates")? A) ALM service disrupted by Windows update KB5058411 B) WebNavigator license release disturbed by Windows Updates from July/August 2024 C) Windows DCOM Server hardening measures (KB5004442) D) Updates for SQL Server E) Update "20H2" and SQL server F) Updates identified as problematic G) Recommended Microsoft Updates H) Using the "Microsoft Windows Server Update Service" ("WSUS") I) General compatibility information J) Further Information Change history Microsoft regularly rectifies security gaps in its products and makes these fixes available to its customers in the form of official patches. On computers with SIMATIC WinCC V7/V8 installation, consider the following notes on the installation of such patches as well as on recommended and/or possibly problematic Microsoft updates (points F & G). |
This contribution was helpful to
|
|
Follow us on