6/2/2017 8:17 AM | |
Posts: 17 Rating:
|
Hello, Emerson Fisher DVC2000 Stem Travel Minimum:6.35 mm (0.25 inch) Maximum:606 mm (23-7/8 inches) Shaft Rotation Minimum:45 Maximum:90 Siemens SIPART PS2 Rotation angle of the part-turn actuator :30 Degree...100 Degree Stroke range of the linear actuator : 3 mm...130 mm Are these parameters corresponding to each other? Are these products coinciding technically each other? I am waiting your precious help. (I have added the basic datasheets for both products) AttachmentDatasheet.pdf (340 Downloads) |
Last edited by: ferdi.shok at: 6/2/2017 8:25:59 AMLast edited by: ferdi.shok at: 6/2/2017 8:26:32 AM |
|
Follow us on