5/29/2025 6:08 AM | |
Joined: 12/18/2014 Last visit: 9/2/2025 Posts: 35912 Rating:
|
Microsoft Patches/Updates on WinCC (TIA Portal) stationsWhat should I watch out when installing Microsoft patches on a SIMATIC WinCC (TIA Portal) station ("Security Updates", "Critical Updates" and "Definition Updates")? Preliminery remark A) ALM service disrupted by Windows update KB5058411 B) WebNavigator license release disturbed by Windows Updates from July/August 2024 C) Updates for SQL Server D) Windows 10 E) Windows 7, Windows 8, Windows Server 2008, Windows Server 2012 R2 F) Updates identified as problematic G) Recommended Microsoft Updates H) Using the "Microsoft Windows Server Update Service" (WSUS) I) General compatibility information Change history Microsoft (MS) regularly eliminates security gaps in its products and makes these corrections available via official updates/patches. On computers with TIA Portal WinCC installation, consider the following notes on the installation of such patches as well as on recommended and/or possibly problematic MS updates (points F & G). |
This contribution was helpful to
1 thankful Users |
Follow us on