1/31/2024 1:24 PM | |
Joined: 1/11/2019 Last visit: 9/3/2024 Posts: 755 Rating:
|
Hello Medina, "SIMATIC IPC Image & Partition Creator" and "Paragon Hard Disk Manager™ Suite" "SIMATIC IPC Image & Partition Creator V3.6" contains the "Paragon Hard Disk Manager™ 17 Suite" and also provides additional functions for your SIMATIC IPC. You can back up or restore files, directories, partitions or entire drives in various runtime environments. You avoid time-consuming new installations and thus reduce the downtime of your SIMATIC IPC significantly. This increases system availability and reduces resulting costs. With the partitioning functions of the "Paragon Hard Disk Manager™17 Suite" you can also
easily and quickly customize the partitioning of drives to meet your requirements without reinstallation. |
Follow us on