10/1/2015 5:45 PM | |
Joined: 9/23/2005 Last visit: 4/29/2024 Posts: 4325 Rating: (1424) |
“Simple Samples” are small projects that demonstrate simple features. The target is give a quick overview about the theme and be used as start point for related discussions. Follow there are a short description and the configuration main steps.
Description:
By clicking on button a text list status shows the respective status (“ON”, “OFF”). Text list is a very simple, precise and efficient way to show status.
Requirements: WinCC V7.3.
Project with a minimum configuration (stop button, tag “HMI_Tag_1” - Boolean, invert tag button, etc. See references “WinCC V7.3 – Simple Sample: Invert bit” ).
Configuration main steps:
- Open a project. - Create a tag (Tag Management – Internal Tags – Name = HMI_Tag_1, Data Type = Binary Tag) - Open a picture. - Place a “Text List” (Smart Objects → Text List) - Configure the Text List (Properties → Output/Input: Field Type = Output; Output Value = tag name (“HMI_Tag_1”); Assignment: entry 1: Range Type = single value, Value range = 0, Text = OFF / entry 2: Range Type = single value, Value range = 1, Text = ON)
References: Portal SIMATIC WinCC in Online Support https://support.industry.siemens.com/cs/br/pt/view/93906404/en
Manual WinCC V7.3: Working with WinCC https://support.industry.siemens.com/cs/ww/en/view/102754925
WinCC V7.3 Scripting: VBS, ANSI-C, VBA https://support.industry.siemens.com/cs/ww/en/view/102777678
Application and tools Demo projects for SIMATIC WinCC V7.3 https://support.industry.siemens.com/cs/br/pt/view/93148272/en
Example Blocks for WinCC V7 and STEP 7 V5 (for S7-300 with SCL and S7-400 with CFC, SCL) https://support.industry.siemens.com/cs/br/pt/view/68679830/en
Example blocks for WinCC V7 and STEP 7 (TIA Portal) (for S7-1200 and S7-1500 in SCL) https://support.industry.siemens.com/cs/br/pt/view/31624179/en
Images: Due a size/ format restrictions, the images are first compacted with 7z format (images.z7) and after that attached to a zip archive (data.zip).
Project: Due a size/ format restrictions, the project are first compacted with 7z format (project.z7) and after that attached to a zip archive (data.zip).
AttachmentData.zip (267 Downloads) |
Denilson Pegaia |
|
This contribution was helpful to1 thankful Users |
Follow us on