Industry Online Support
Technical Forum
9/28/2021 12:08 PM | |
Posts: 257 Rating: (75)
|
Hello SIOS Forum Community, We often receive the question where 3D, CAx and ePLAN data of our Siemens components can be downloaded. There are several possibilities in this regard. 1) The CAx Download Manager can be used to obtain current product data for CAD or CAE systems. Depending on the availability of the individual product, the following data can be downloaded:
Note on item numbers of bundles Bundles cannot be exported! Instead of the product number for the bundle, the product numbers of the individual bundle components must be entered. Example: The bundle with the item number 6ES7155-6AA00-0BN0 of the SIMATIC ET 200SP consists of the interface module (6ES7155-6AU00-0BN0), server module (6ES7193-6PA00-0AA0) and the bus adapter BA 2xRJ45 (6ES7193-6AR00-0AA0). These item numbers must be entered separately. 2) The TIA Selection Tool (TST for short) offers the possibility of exporting project planning data (device configuration, network configuration) to an "AutomationML" file. This AML file can be imported from EPLAN Electric P8. The project planning data from EPLAN Electric P8 can also be exported to an AML file and imported from TIA Portal into projects. 3) Alternatively, the Siemens Industry image database can be used to download a wide range of CAD graphics, CAx data, photos, graphics, 3D models and engineering data free of charge. A wide variety of file formats are available (e.g. *stp, *jt, *edz, *.jpg, *.tif, *.png, *.eps, ... ). Note The procedure described in this article refers to the time of writing this article (status: July 2021). With Best Regards, SIMATIC International Technical Support Hub |
Last edited by: SIMATIC International Technical Support Hub at: 09/28/2021 12:08:38 |
|
Follow us on