Load power supplies PS 305/PS 307

The load power supplies PS 305/PS 307 convert the line voltage (120/230 V AC, 24 - 110 V DC) to 24 V DC operating voltage and are mounted on the SIMATIC S7-300 mounting rail. The PS 305/PS 307 modules provide 24 V DC power supply for:
SIMOTION C
distributed I/Os (ET 200M, ...)
sensors
actuators
Versions for output currents of 2 A, 5 A and 10 A are available. For dimensioning of the load power supplies, the required aggregate current (e.g. SIMOTION C current consumption, supply of digital outputs etc.) has to be taken into account.
Follow us on