(0)| 12/13/2021 9:30 PM | |
|
Posts: 257 Rating:
|
Hello SIOS Forum Community, Interfaces for communication via PROFINET and partly also PROFIBUS DP are already integrated in the CPUs. Communication modules increase the communication capabilities of the S7-1500 / ET200MP through additional functions or further interfaces and increase the flexibility and performance of automation solutions with SIMATIC S7-1500 / ET 200MP. Thus, complex automation structures can be set up via additional interfaces or processes can be optimised via the connection to the corporate management level. The modules offer:
You can configure the communication modules directly in the TIA Selection Tool. Further information: Best regards, SIMATIC International Technical Support Hub |
Follow us on