(5)| 5/12/2012 8:00 AM | |
|
Posts: 1750 Rating:
|
Hello, Hereby I am attaching Technical Specification for UL Redundancy Module which can be directly used with two no. of SM321 digital input module. Hope it helps.
AttachmentUL16DIOR-CC-TB..pdf (1013 Downloads) |
| 5/12/2012 8:04 AM | |
|
Posts: 1750 Rating:
|
Technical Specification for UL Redundancy Module which can be directly used with two no. of SM322 digital input module.
AttachmentUL16DOREDD25OFI-TB FOR 6ES7322-1BL00-0AA0..pdf (818 Downloads) |
| 5/12/2012 8:16 AM | |
|
Posts: 1750 Rating:
|
Technical Specification for UL Redundancy Module which can be directly used with two no. of SM331 analog input module.
AttachmentUL08AI(RED)-D25 SPD FOR 6ES7331-7KF02-0AB0.pdf (934 Downloads) |
This contribution was helpful to
|
|
| 5/12/2012 10:35 AM | |
|
Posts: 1750 Rating:
|
Technical data for UL Module to connect two no. Of SM332 analog output module. |
| 5/12/2012 10:37 AM | |
|
Posts: 1750 Rating:
|
Technical data for UL Module to connect two no. Of SM332 analog output module.Technical data for UL Module to connect two no. Of SM332 analog output module.
AttachmentUL08AO(RED)-SRC-D25_I FOR 6ES7332-5HF00-0AB0.pdf (979 Downloads) |
| 5/12/2012 11:53 AM | |
|
Posts: 1750 Rating:
|
More information for connection with DI Module. AttachmentUL16DIFRED-D25 FOR 6ES7321-7BH01-0AB0.pdf (846 Downloads) |
This contribution was helpful to
|
|
| 10/27/2023 7:46 AM |
|
|
Posts: 1 Rating:
|
hi sir please support
|
Follow us on