4/18/2016 6:32 PM | |
Posts: 198 Rating: (36) |
LOGO! 24CE,LOGIC MODULE,DISPLAY PU/I/O: 24V/24V/24V TRANS., 8DI (4AI)/4DO; MEM 400 BLOCKS, EXPANDABLE, ETHERNET BUILD IN WEB-SERVER, DATALOG STANDARD MICRO SD CARD FOR LOGO! SOFT COMFORT V8 PREVIOUS PROJECT USABLE selection of logo hardware depend of you application design either you want to use logo out puts for on and off some load like lights , pumps, fan, windows actuator then you can select logo hardware with relay outputs. other side if you want to diming control of light of speed control of vfd with PWM function you should buy transistor output logo hardware one more thing regarding logo display if you want to see some values or alarm errs you can buy logo hardware with display . order number 6ED1052-1CC01-0BA8 logo order information may help you Attachmentlogo order information.pdf (197 Downloads) |
Last edited by: EIC_CONTROL at: 4/18/2016 6:54:29 PMLast edited by: EIC_CONTROL at: 4/18/2016 10:21:59 PM |
|
4/18/2016 10:15 PM | |
Posts: 198 Rating: (36) |
LOGO! 24 CE DI 24 V DC 8, of which 4 can be used as AI (0…10 V) 4 Up to 4 (0…10 V) order number 6ED1052-1CC01-0BA8 we can use this for all basic and professional needs like PWM out or simple switching. Attachmentlogo 6ED1052-1CC01-0BA8 .pdf (205 Downloads) |
Last edited by: EIC_CONTROL at: 4/18/2016 10:22:51 PM |
|
Follow us on