11/15/2018 10:34 AM | |
Joined: 4/2/2016 Last visit: 7/13/2022 Posts: 413 Rating: (6) |
the difference between CU240E-2 DP and CU250S-2 DP you can see in the attachment: CU230P-2 Control Units The CU230P-2 Control Units have been specifically designed for pump, fan and compressor applications. The CU230P-2 is the Control Unit for the pump, fan and com- pressor inverters SINAMICS G120P and SINAMICS G120P Cabinet. Detailed information can be found in Catalog D 35. Control Unit CU240E-2 The CU240E-2 Control Unit is suitable for a wide range of applications in general machine construction, such as conveyor belts, mixers and extruders. CU250S-2 Control Units The CU250S-2 Control Units are suitable for applications involv- ing single drives with exacting speed control requirements such as extruders and centrifuges, and for positioning tasks such as conveyor belts, lifting/lowering devices, etc. They can also be used to implement multi-motor drives without DC coupling such as wire-drawing machines and simple material lines. CU250S-2 has more features:
I think that in your example CU250 used for positioning and CU240 for standard application? what is your project? crane? |
Last edited by: _oleksandr_ at: 11/15/2018 10:36:38 AMLast edited by: _oleksandr_ at: 11/15/2018 10:44:10 AM |
|
Follow us on