11/24/2021 12:55 PM | |
Posts: 257 Rating: (75)
|
Hello SIOS Forum Community, Here is an overview of the use of decentralised automation: For solutions in the control cabinet or without a control cabinet directly on the machine as well as for use in hazardous areas. All products can be integrated into the automation via PROFIBUS or PROFINET. ET 200MP S7-1500 I/O The easy-to-wire I/O system ideal for the control cabinet. Direct connection to the S7-1500 or for use as a line extension. The I/O modules from the S7-1500 are connected to the ET 200MP. ET 200SP With its small footprint, the I/O system for small control boxes The multitude of functionalities enables a high degree of flexibility. Particularly suitable for series production machines /for series production machines SIMATIC ET 200SP - the compact I/O system for the control cabinet ET 200pro The modular I/O system for IP65/67. Optimal for motion applications with integrated frequency inverter and motor starter. ET 200AL Expand the familiar I/O system of the ET 200SP in IP 65/67. Flexible in mounting, especially suitable for moving parts. Available for M8 or M12 connection technology ET 200eco PN The compact I/O block system for IP67 Very robust and resistant to vibrations, dust, oil or moisture thanks to the completely sealed zinc-cast enclosure Customised IO systems - SIMATIC ET 200 Yours sincerely |
Last edited by: Jen_Moderator at: 11/24/2021 14:11:10Edited text for better reading. |
|
Follow us on