5/27/2014 8:35 AM | |
Joined: 5/17/2010 Last visit: 2/2/2024 Posts: 226 Rating: (28) |
Hi jeet2907, here the benefits of SIMOCODE pro system which are mentioned at the system manual: - The quantity of cabling required between the motor feeder and the PLC is reduced significantly by connecting the entire motor feeder to the process control system via the bus (see Fig. 2-1 / 2-2 "SIMOCODE pro, integrated in the main circuit, control circuit and at automation level (PLC)") -Automated processes are decentralized by means of configurable control and monitoring functions in the feeder. This saves automation system resources and ensures that the feeder is fully functional and protected even if the control system or bus system fails. - By recording and monitoring operating, service and diagnostics data in the feeder and process control system, plant availability is increased, and the feeder is easier to service and maintain. - The user can implement plant-specific requirements for every motor feeder thanks to the high degree of modularity. - SIMOCODE pro provides compact solutions and different levels of functions for every customer application. -By replacing the control circuit hardware with an integrated control function, the quantity of required hardware components with wiring is reduced. This drives down storage costs and limits potential wiring errors. - Using electronic full motor protection allows the motors to be used more efficiently and ensures that the tripping characteristic remains stable and the tripping response stays the same, even after many years. Attached the check list also from system manual to find the recommended Basic Unit type. Star-Delta control function is available with SIMOCODE pro S and SIMOCODE pro V. SIMOCODE pro S is a new 22.5mm Basic Unit which is cheaper than the proC Basic Unit. Kind Regards Michael AttachmentD:\Check_list_for_selecting_a_SIMOCODE_pro_Basic_Unit.pdf (238 Downloads) |
Last edited by: Mr. SIRIUS at: 5/27/2014 8:38 AM------------------------------------------------------------------------------------------------ |
|
Follow us on