1/16/2019 12:14 PM | |
Posts: 2 Rating: (0) |
Hi khyru266. I need the magnetic curves associated with each circuit breaker. 3RV2321-1GC10 Circuit breaker size S0 for starter combination Rated current 6.3 A Nrelease 82 A screw terminal Standard switching capacity 3RV2321-4CC10 Circuit breaker size S0 for starter combination Rated current 22 A Nrelease 286 A screw terminal Standard switching capacity. 3VA2325-7MS32-0AA0 circuit breaker 3VA2 IEC frame 400 breaking capacity class C Icu=110kA @ 415V 3-pole, starter protection ETU310M, I, In=250A without overload protection short-circuit protection Ii=3...15 x In nut ------------------------------------------------------------------------------------------ |
Last edited by: Jen_Moderator at: 1/16/2019 2:15:14 PMNew subject after splitting |
|
1/16/2019 9:27 PM | |
Joined: 9/8/2011 Last visit: 4/29/2024 Posts: 527 Rating: (84) |
Try selecting characteristic: |
A smart person learns from their mistakes |
|
Follow us on