Article number |
6AV2124-0MC01-0AX0
|
6AV6644-0AA01-2AX0
|
|
|
|
|
SIMATIC HMI TP1200 Comfort, Comfort Panel, touch operation, 12" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0, configurable from WinCC Comfort V11 |
The new part, as of 01.01.2015, is blocked for delivery. Spare part can continue to be purchased as required, but price may deviate from new part. Further information under SIMATIC current entry ID: 109486162. For questions, the familiar contact persons are available to you. SIMATIC MP 377 12" Touch Multi Panel, Windows CE 5.0 12" color TFT display 12 MB configuration memory configurable from WinCC flexible 2007 |
General information |
Product type designation |
TP1200 Comfort |
MP377 12" touch |
Display |
Design of display |
TFT |
Screen diagonal |
12.1 in |
Display width |
261.1 mm |
|
Display height |
163.2 mm |
|
Number of colors |
16 777 216 |
65 536 |
Resolution (pixels) |
● Horizontal image resolution |
1 280 pixel |
800 pixel |
● Vertical image resolution |
800 pixel |
600 pixel |
Backlighting |
● MTBF backlighting (at 25 °C) |
80 000 h |
50 000 h |
● Backlight dimmable |
Yes; 0-100 % |
|
Control elements |
Keyboard fonts |
● Function keys |
|
— Number of function keys |
0 |
— Number of function keys with LEDs |
0 |
● Keys with LED |
No |
● System keys |
No |
● Numeric keyboard |
Yes; Onscreen keyboard |
Yes |
● alphanumeric keyboard |
Yes; Onscreen keyboard |
Yes |
Touch operation |
● Design as touch screen |
Yes; Analog-resistive |
Yes; analog, resistive |
Expansions for operator control of the process |
● DP direct LEDs (LEDs as S7 output I/O) |
|
— F1...Fx |
0 |
|
● Direct keys (keys as S7 input I/O) |
|
— F1...Fx |
0 |
|
● Direct keys (touch buttons as S7 input I/O) |
40 |
|
Installation type/mounting |
Mounting position |
vertical |
|
Wall mounting/direct mounting |
No |
|
Mounting in portrait format possible |
Yes |
|
Mounting in landscape format possible |
Yes |
|
maximum permissible angle of inclination without external ventilation |
35° |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V |
|
permissible range, lower limit (DC) |
19.2 V |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption (rated value) |
0.85 A |
1.5 A |
Starting current inrush I²t |
0.5 A²·s |
|
Power |
Active power input, typ. |
20 W |
36 W |
Processor |
Processor type |
X86 |
|
Memory |
Type of memory |
|
Flash / RAM |
Flash |
Yes |
|
RAM |
Yes |
|
Memory available for user data |
12 Mbyte |
12 288 kbyte |
Type of output |
Info LED |
No |
|
Power LED |
No |
|
Error LED |
No |
|
Acoustics |
|
● Buzzer |
No |
|
● Speaker |
Yes |
|
Time of day |
Clock |
● Hardware clock (real-time) |
Yes |
|
● Software clock |
Yes |
|
● retentive |
Yes; Back-up duration typically 6 weeks |
Yes |
● synchronizable |
Yes |
Interfaces |
Number of industrial Ethernet interfaces |
1; 2 ports (switch) |
2 |
Number of RS 485 interfaces |
1; RS 422 / 485 combined |
1 |
Number of RS 422 interfaces |
0; together with RS 485 |
1 |
Number of RS 232 interfaces |
0 |
Number of USB interfaces |
2; USB 2.0 |
2; Up to 1 GB respectively |
● USB Mini B |
1; 5-pole |
|
Number of 20 mA interfaces (TTY) |
0 |
|
Number of parallel interfaces |
0 |
|
Number of other interfaces |
0 |
1 |
Number of SD card slots |
2 |
|
With software interfaces |
No |
Industrial Ethernet |
● Industrial Ethernet status LED |
2 |
|
● Number of ports of the integrated switch |
2 |
|
Protocols |
PROFINET |
Yes |
|
Supports protocol for PROFINET IO |
Yes |
IRT |
Yes; As of WinCC V12 |
|
PROFIBUS |
Yes |
EtherNet/IP |
Yes |
MPI |
Yes |
Protocols (Ethernet) |
● TCP/IP |
Yes |
● DHCP |
Yes |
|
● SNMP |
Yes |
|
● DCP |
Yes |
|
● LLDP |
Yes |
|
WEB characteristics |
● HTTP |
Yes |
|
● HTTPS |
Yes |
|
● HTML |
Yes |
|
● XML |
Yes |
|
● CSS |
Yes |
|
● Active X |
Yes |
|
● JavaScript |
Yes |
|
● Java VM |
No |
|
Redundancy mode |
Media redundancy |
— MRP |
Yes; As of WinCC V12 |
|
Further protocols |
● CAN |
No |
|
● MODBUS |
Yes |
Interrupts/diagnostics/status information |
Diagnoses |
● Diagnostic information readable |
Yes; S7 controller |
|
EMC |
Emission of radio interference acc. to EN 55 011 |
● Limit class A, for use in industrial areas |
Yes |
● Limit class B, for use in residential areas |
No |
|
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
IP20 |
NEMA (front) |
|
NEMA 4, NEMA 12 (when installed) |
● Enclosure Type 4 at the front |
Yes |
|
● Enclosure Type 4x at the front |
Yes |
|
Standards, approvals, certificates |
CE mark |
Yes |
cULus |
Yes |
RCM (formerly C-TICK) |
Yes |
|
KC approval |
Yes |
|
Use in hazardous areas |
● ATEX Zone 2 |
Yes |
No; certificate no longer available as of 1 October 2020 |
● ATEX Zone 22 |
Yes |
No; certificate no longer available as of 1 October 2020 |
● IECEx Zone 2 |
Yes |
|
● IECEx Zone 22 |
Yes |
|
● cULus Class I Zone 1 |
No |
|
● cULus Class I Zone 2, Division 2 |
Yes |
|
● FM Class I Division 2 |
Yes |
Marine approval |
● Germanischer Lloyd (GL) |
Yes; As of product version: 10 |
|
● American Bureau of Shipping (ABS) |
Yes; As of product version: 10 |
|
● Bureau Veritas (BV) |
Yes; As of product version: 10 |
|
● Det Norske Veritas (DNV) |
Yes; As of product version: 10 |
|
● Lloyds Register of Shipping (LRS) |
Yes; As of product version: 10 |
|
● Nippon Kaiji Kyokai (Class NK) |
Yes; As of product version: 10 |
|
● Polski Rejestr Statkow (PRS) |
No |
|
Ambient conditions |
Ambient temperature during operation |
Operation (vertical installation) |
— For vertical installation, min. |
0 °C |
|
— For vertical installation, max. |
50 °C; (55 °C, see entry ID: 64847814) |
|
Operation (max. tilt angle) |
— At maximum tilt angle, min. |
0 °C |
|
— At maximum tilt angle, max. |
40 °C |
|
Operation (vertical installation, portrait format) |
— For vertical installation, min. |
0 °C |
|
— For vertical installation, max. |
40 °C |
|
Operation (max. tilt angle, portrait format) |
— At maximum tilt angle, min. |
0 °C |
|
— At maximum tilt angle, max. |
35 °C |
|
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Relative humidity |
● Operation, max. |
90 %; no condensation |
90 % |
Operating systems |
proprietary |
No |
|
pre-installed operating system |
● Windows CE |
Yes |
|
configuration / header |
Message indicator |
Yes |
Alarm system (incl. buffer and acknowledgment) |
Yes |
Process value display (output) |
Yes |
Process value default (input) possible |
Yes |
Recipe management |
Yes |
Configuration software |
● STEP 7 Basic (TIA Portal) |
No |
● STEP 7 Professional (TIA Portal) |
No |
● WinCC flexible Compact |
No |
● WinCC flexible Standard |
No |
Yes |
● WinCC flexible Advanced |
No |
Yes |
● WinCC Basic (TIA Portal) |
No |
● WinCC Comfort (TIA Portal) |
Yes; from V11 |
Yes |
● WinCC Advanced (TIA Portal) |
Yes; from V11 |
Yes |
● WinCC Professional (TIA Portal) |
Yes; from V11 |
Yes |
Languages |
Online languages |
● Number of online/runtime languages |
32 |
16 |
Project languages |
● Languages per project |
32 |
Functionality under WinCC (TIA Portal) |
Libraries |
Yes |
Applications/options |
|
● Web browser |
Yes |
|
● Pocket Word |
Yes |
|
● Pocket Excel |
Yes |
|
● PDF Viewer |
Yes |
|
● Media Player |
Yes |
|
● SIMATIC WinCC Sm@rtServer |
Yes |
|
● SIMATIC WinCC Audit |
Yes |
|
Number of Visual Basic Scripts |
Yes |
|
Task planner |
|
Yes |
● time-controlled |
Yes |
|
● task-controlled |
Yes |
|
Help system |
|
Yes |
● Number of characters per info text |
70 |
Message system |
● Number of alarm classes |
32 |
● Bit messages |
Yes |
— Number of bit messages |
4 000 |
● Analog messages |
Yes |
— Number of analog messages |
200 |
● S7 alarm number procedure |
Yes |
|
● System messages HMI |
Yes |
● System event, more (SIMATIC S7, SINUMERIK, SIMOTION, ... ) |
Yes |
● Number of characters per message |
80 |
● Number of process values per message |
8 |
● Acknowledgment groups |
Yes |
|
● Message indicator |
Yes |
Recipe management |
● Number of recipes |
300 |
500 |
● Data records per recipe |
500 |
1 000 |
● Entries per data record |
1 000 |
● Size of internal recipe memory |
2 Mbyte |
|
● Recipe memory expandable |
Yes |
|
Variables |
● Number of variables per device |
2 048 |
4 096; Configuration with WinCC flexible 2008 and higher |
● Number of variables per screen |
400 |
● Limit values |
Yes |
● Multiplexing |
Yes |
● Structures |
Yes |
● Arrays |
Yes |
|
Images |
● Number of configurable images |
500 |
● Permanent window/default |
Yes |
● Global image |
Yes |
|
● Pop-up images |
Yes |
|
● Slide-in images |
Yes |
|
● Image selection by PLC |
Yes |
● Image number in the PLC |
Yes |
Image objects |
● Number of objects per image |
400 |
|
● Text fields |
Yes |
|
● I/O fields |
Yes |
|
● Graphic I/O fields (graphics list) |
Yes |
|
● Symbolic I/O fields (text list) |
Yes |
|
● Date/time fields |
Yes |
|
● Switches |
Yes |
|
● Buttons |
Yes |
|
● Graphic display |
Yes |
|
● Icons |
Yes |
|
● Geometric objects |
Yes |
|
Complex image objects |
● Number of complex objects per screen |
20 |
|
● Alarm view |
Yes |
|
● Trend view |
Yes |
|
● User view |
Yes |
|
● Status/control |
Yes |
With SIMATIC S7 |
● Sm@rtClient view |
Yes |
|
● Recipe view |
Yes |
|
● f(x) trend view |
Yes |
|
● System diagnostics view |
Yes |
|
● Media Player |
Yes |
|
● HTML browser |
Yes |
|
● PDF display |
Yes |
|
● IP camera display |
Yes |
|
● Bar graphs |
Yes |
|
● Sliders |
Yes |
|
● Pointer instruments |
Yes |
|
● Analog/digital clock |
Yes |
|
Lists |
● Number of text lists per project |
500 |
● Number of entries per text list |
500 |
256 |
● Number of graphics lists per project |
500 |
● Number of entries per graphics list |
500 |
256 |
Archiving |
● Number of archives per device |
50 |
● Number of entries per archive |
20 000 |
50 000 |
● Message archive |
Yes |
● Process value archive |
Yes |
● Archiving methods |
|
Sequential log, circular log, alarm log, process value archive |
— Sequential archive |
Yes |
— Short-term archive |
Yes |
● Memory location |
|
CF card, SD/MMC card, Ethernet, USB memory stick |
— Memory card |
Yes |
|
— USB memory |
Yes |
|
— Ethernet |
Yes |
● Data storage format |
|
CSV file, readable, e.g. with MS Excel, MS Access |
— CSV |
Yes |
— TXT |
Yes |
|
— RDB |
Yes |
|
Security |
● Number of user groups |
50 |
● Number of user rights |
32 |
● Number of users |
50 |
|
● Password export/import |
Yes |
● SIMATIC Logon |
Yes |
|
Logging through printer |
● Alarms |
Yes |
|
● Report (shift log) |
Yes |
|
● Hardcopy |
Yes |
|
● Electronic print to file |
Yes; PDF, HTML |
|
Character sets |
● Keyboard fonts |
|
— US English |
Yes |
|
Transfer (upload/download) |
● MPI/PROFIBUS DP |
Yes |
|
● USB |
Yes |
|
● Ethernet |
Yes |
|
● using external storage medium |
Yes |
|
Process coupling |
● S7-1200 |
Yes |
● S7-1500 |
Yes |
● S7-200 |
Yes |
● S7-300/400 |
Yes |
● LOGO! |
Yes |
|
● WinAC |
Yes |
|
● SINUMERIK |
Yes; with SINUMERIK option package |
|
● SIMOTION |
Yes |
|
● Allen Bradley (EtherNet/IP) |
Yes |
|
● Allen Bradley (DF1) |
Yes |
● Mitsubishi (MC TCP/IP) |
Yes |
|
● Mitsubishi (FX) |
Yes |
● OMRON (FINS TCP) |
No |
|
● OMRON (LINK/Multilink) |
Yes |
● Modicon (Modbus TCP/IP) |
Yes |
|
● Modicon (Modbus) |
Yes |
● OPC UA Client |
Yes |
|
● OPC UA Server |
Yes |
|
Service tools/configuration aids |
● Backup/Restore manually |
Yes |
● Backup/Restore automatically |
Yes |
|
● Simulation |
Yes |
● Device switchover |
Yes |
Peripherals/Options |
Printer |
Yes |
SIMATIC HMI MM memory card: Multi Media Card |
Yes; Up to 128 MB |
Yes |
SIMATIC HMI SD memory card: Secure Digital memory card |
Yes; Up to 2 GB |
Yes |
SIMATIC HMI CF memory card Compact Flash Card |
No |
|
USB memory |
Yes |
SIMATIC IPC USB Flashdrive (USB stick) |
Yes; Up to 16 GB |
|
SIMATIC HMI USB stick |
Yes; Up to 8 GB |
|
Network camera |
Yes |
|
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
No |
|
● Aluminum |
Yes |
|
● Stainless steel |
No |
|
Dimensions |
Width of the housing front |
330 mm |
335 mm |
Height of housing front |
241 mm |
275 mm |
Mounting cutout, width |
310 mm |
Mounting cutout, height |
221 mm |
248 mm |
Overall depth |
65 mm |
72 mm |
Weights |
Weight (without packaging) |
2.8 kg |
|
Weight (with packaging) |
3.5 kg |
|