2/23/2022 8:45 PM | |
Posts: 257 Rating:
|
Hello SIOS forum community. A login with RFID card readers is possible by means of the PM-LOGON software. In the full version, PM-LOGON enables, among other things, the assignment of the Unique ID (UID) of an RFID card to a Windows user (in conjunction with SIMATIC LOGON) and a consistent solution for all SIMATIC HMI systems from Comfort Panel to WinCC RT Advanced/Professional.(see system description). For SIMATIC Comfort Panel, PM-LOGON Basic offers the option of user login via an RFID reader connected to the USB interface. The user administration remains locally on the Comfort Panel. The login is only possible with card readers of the SIMATIC RF1000 RFID system. PM-LOGON Basic is provided as part of the free SIMATIC HMI Option+ software. SIMATIC HMI Option+ extends the functionality of a SIMATIC Comfort Panel and serves as a gateway between the operating system and the WinCC Runtime of the HMI device. System information of the HMI device (e.g. IP address, device information, memory utilisation, etc.) is written to internal HMI variables via OPC UA and made available to the HMI application in this way. Your sincerelly, SIMATIC International Technical Support Hub |
Follow us on